IESNA:LM-63-2002
[TEST]P1644734
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-26)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA6D-740-U-T3-HSS
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 6SQUARE 324W 70CRI 4000K FIXTURE w/ TYPE II ROADWAY DISTRIBUTION OPTIC AND HOUSE SIDE SHIELD
[LAMP] (96) 4000K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.70A 323.8W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]4000K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]32865.6
TILT=NONE
96 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 323.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 58 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
3581.5 3514.1 3331.2 3161.1 3096.9 3116.2 3193.2 3424.2 3835.0 4454.4 5317.7 6389.6 7323.4 8222.0 9056.4 9990.3 
10985.2 11992.9 13244.5 14447.9 15343.3 15985.1 16482.6 16582.1 15689.9 13709.8 10513.4 5282.4 1845.3 632.2 359.4 243.9 144.4 
67.4 0.0 0.0 0.0 
3581.5 3507.7 3334.4 3164.3 3093.7 3112.9 3190.0 3408.2 3793.3 4438.4 5308.1 6322.2 7326.7 8250.9 9078.9 10012.8 
11026.9 12057.0 13321.5 14531.4 15420.3 16058.9 16585.3 16623.8 15818.3 13854.2 10619.3 5356.2 1919.1 667.5 381.9 263.2 157.3 
77.0 0.0 0.0 0.0 
3581.5 3507.7 3353.6 3193.2 3122.6 3141.8 3209.2 3388.9 3742.0 4319.6 5125.1 6107.1 7124.5 8029.5 8924.8 9861.9 
10860.0 11999.3 13295.8 14624.4 15776.5 16550.0 17101.9 17352.3 16803.5 15054.5 11665.5 6485.8 2451.8 1017.3 545.6 340.2 
208.6 134.8 44.9 0.0 0.0 
3581.5 3533.4 3398.6 3263.8 3202.8 3215.6 3270.2 3395.4 3674.6 4123.9 4804.2 5673.9 6672.0 7621.9 8578.3 9550.6 
10596.9 11736.1 13093.6 14579.5 16033.3 17352.3 18315.0 18989.0 18934.4 17628.3 14746.4 10073.7 4322.8 1604.6 869.7 494.2 
292.0 192.6 80.2 0.0 0.0 
3581.5 3536.6 3437.1 3337.6 3299.1 3321.5 3385.7 3462.8 3642.5 3985.9 4444.8 5138.0 6068.6 6960.8 7962.1 
8973.0 10044.9 11264.4 12727.8 14319.5 16209.8 18000.5 19621.2 20879.2 21418.3 20879.2 18600.7 14743.2 8973.0 3491.6 
1463.4 808.7 414.0 208.6 77.0 0.0 0.0 
3581.5 3549.4 3485.2 3433.9 3433.9 3491.6 3562.2 3645.7 3767.6 3989.1 4322.8 4756.1 5407.5 6258.0 7146.9 
8164.3 9361.3 10699.5 12268.9 14107.7 16164.9 18353.5 20404.2 22146.8 23286.1 23520.4 22618.6 20022.3 15288.7 9062.8 
2981.4 959.6 372.3 157.3 44.9 3.2 0.0 
3581.5 3578.3 3555.8 3549.4 3600.7 3690.6 3806.1 3953.8 4123.9 4322.8 4576.4 4897.3 5288.8 5850.4 6633.5 
7522.4 8555.8 9897.2 11511.5 13266.9 15436.4 17618.6 19945.3 22146.8 23972.9 25356.1 26344.5 26277.1 24005.0 18254.1 
10356.2 4223.3 905.0 266.4 73.8 6.4 0.0 
3581.5 3581.5 3571.9 3581.5 3642.5 3748.4 3892.8 4059.7 4245.8 4464.0 4720.8 5025.6 5401.1 5869.7 6623.8 
7509.6 8440.3 9717.5 11302.9 13148.2 15259.9 17580.1 19807.3 21906.2 23806.0 25330.4 26415.1 26591.6 24518.5 19027.5 
10831.1 5317.7 1203.5 324.1 80.2 9.6 0.0 
3581.5 3597.5 3607.2 3652.1 3748.4 3883.2 4062.9 4271.5 4502.5 4778.5 5105.9 5452.5 5770.2 6177.8 6790.7 
7577.0 8372.9 9573.1 11235.5 13128.9 15231.0 17422.9 19403.0 21126.3 22753.4 24143.0 25240.5 25574.3 23613.5 17406.8 
10147.6 4637.3 1550.1 436.5 118.7 19.3 0.0 
3581.5 3591.1 3626.4 3703.4 3838.2 4021.2 4229.8 4470.4 4730.4 5028.9 5372.2 5702.8 6033.3 6463.4 7082.8 
7814.5 8652.1 9922.9 11559.6 13475.5 15452.4 17345.8 18960.1 20513.3 21999.2 23228.4 24040.3 23610.2 20153.9 13530.1 
7374.8 2406.9 718.9 353.0 176.5 35.3 0.0 
3581.5 3568.7 3613.6 3706.7 3854.3 4050.0 4274.7 4509.0 4736.8 4993.5 5259.9 5491.0 5776.6 6152.1 6675.2 
7349.1 8222.0 9467.2 11017.3 12634.7 14342.0 15940.2 17422.9 19136.6 20786.1 22153.3 22625.0 20824.6 15362.5 8828.6 
3632.8 927.5 279.2 115.5 44.9 19.3 0.0 
3581.5 3594.3 3639.3 3738.7 3896.0 4088.5 4303.6 4537.8 4756.1 4987.1 5221.4 5420.4 5657.9 5975.6 6469.8 
7073.1 7968.5 9130.2 10487.7 11877.3 13360.0 14447.9 15452.4 16453.7 17101.9 17445.3 16980.0 14916.5 10542.3 5786.2 
2227.2 580.9 186.1 61.0 22.5 12.8 0.0 
3581.5 3571.9 3616.8 3703.4 3854.3 4037.2 4255.4 4467.2 4669.4 4878.0 5080.2 5237.5 5423.6 5718.8 6164.9 
6790.7 7573.8 8498.0 9399.8 10189.3 10856.8 11103.9 11097.5 11010.8 10683.5 10227.8 9419.1 7942.8 5439.6 2743.9 754.2 
224.6 73.8 25.7 12.8 6.4 0.0 
3581.5 3597.5 3623.2 3697.0 3825.4 3992.3 4184.8 4351.7 4525.0 4663.0 4788.2 4884.4 4926.2 4862.0 4566.7 
4082.1 3482.0 2792.0 2063.5 1424.9 972.4 677.1 513.5 404.4 314.5 240.7 189.3 147.6 115.5 83.4 61.0 38.5 22.5 12.8 9.6 6.4 0.0 
3581.5 3584.7 3594.3 3639.3 3751.6 3879.9 4014.7 4120.6 4143.1 3969.8 3517.3 2843.4 2079.6 1354.3 863.3 648.3 568.0 
516.7 465.3 410.8 356.2 308.1 259.9 221.4 186.1 147.6 115.5 93.1 70.6 51.3 35.3 22.5 16.0 12.8 6.4 6.4 0.0 
3581.5 3597.5 3587.9 3613.6 3677.8 3758.0 3764.4 3562.2 2978.2 2214.4 1450.6 930.7 731.7 648.3 587.3 526.3 465.3 
407.6 353.0 301.7 256.7 218.2 186.1 160.5 138.0 112.3 86.6 67.4 51.3 38.5 25.7 16.0 12.8 9.6 6.4 6.4 0.0 
3581.5 3594.3 3571.9 3568.7 3587.9 3555.8 3238.1 2474.3 1675.2 1071.9 844.0 760.6 670.7 590.5 510.3 442.9 375.5 314.5 
259.9 215.0 176.5 150.8 131.6 118.7 102.7 89.9 77.0 57.8 44.9 35.3 25.7 16.0 9.6 6.4 6.4 3.2 0.0 
3581.5 3568.7 3539.8 3510.9 3466.0 3196.4 2487.1 1617.4 1010.9 860.1 805.5 734.9 632.2 529.5 436.5 356.2 292.0 237.5 195.8 
163.7 141.2 125.2 112.3 99.5 86.6 77.0 64.2 54.6 41.7 32.1 22.5 16.0 9.6 6.4 3.2 0.0 0.0 
3581.5 3552.6 3526.9 3488.4 3363.3 2820.9 1909.5 1142.5 885.7 831.2 773.4 680.4 574.5 462.1 365.9 288.8 237.5 195.8 160.5 
138.0 125.2 112.3 99.5 86.6 77.0 67.4 54.6 44.9 35.3 28.9 22.5 12.8 6.4 3.2 0.0 0.0 0.0 
3581.5 3552.6 3526.9 3485.2 3305.5 2589.8 1627.1 994.9 860.1 811.9 738.1 632.2 516.7 404.4 317.7 253.5 211.8 173.3 144.4 125.2 
109.1 99.5 86.6 80.2 67.4 57.8 44.9 32.1 25.7 22.5 19.3 12.8 9.6 3.2 0.0 0.0 0.0 
3581.5 3523.7 3498.1 3456.3 3228.5 2406.9 1476.2 943.5 844.0 789.5 702.8 593.7 478.2 362.6 285.6 231.1 192.6 160.5 134.8 112.3 
99.5 86.6 77.0 67.4 57.8 48.1 35.3 25.7 19.3 16.0 12.8 9.6 6.4 0.0 0.0 0.0 0.0 
3581.5 3514.1 3488.4 3446.7 3222.1 2419.8 1469.8 930.7 844.0 786.3 693.2 587.3 465.3 356.2 279.2 224.6 186.1 157.3 131.6 109.1 
96.3 83.4 73.8 64.2 54.6 44.9 32.1 22.5 16.0 16.0 12.8 9.6 6.4 0.0 0.0 0.0 0.0 
